Unit of Measure

Key Dimensions

Bore Size

N/A 1.1250 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC206-18/FVSL613

Lubrication Type

N/A Food Grade Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Three-Bolt Flange

Other Dimensions

Total Length L

N/A 3.125 in79.4 mm

Total Height H

N/A 5.375 in136.5 mm

Total Width A0

N/A 2.077 in52.8 mm

Bolt Hole Spacing J

N/A 1.875 in47.8 mm

Bolt Hole Size N

N/A 0.469 in11.9 mm

Flange Thickness A1

N/A 0.875 in22.2 mm

Housing Width A

N/A 1.719 in43.7 mm

Dimension A2

N/A 1.203 in30.6 mm

Dimension H1

N/A 2.063 in52.4 mm

Dimension J1

N/A 1.250 in31.8 mm

Center of Bearing from Bearing End S

N/A 0.626 in15.9 mm

Inner Ring Width B

N/A 1.500 in38.1 mm

Ratings

Dynamic Load Rating

N/A 3710 lbf16500 N

Static Load Rating

N/A 2035 lbf9050 N