Unit of Measure

Key Dimensions

Bore Size

N/A 0.7500 in

Seal Type

N/A Standard Seal

Housing Material

N/A Blue Thermoset (Polymer)

Bearing Number

N/A SUC204-12/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Other Dimensions

Total Length H

N/A 4.407 in112.0 mm

Total Height L

N/A 2.690 in68.3 mm

Total Width A0

N/A 1.314 in33.4 mm

Bolt Hole Spacing J

N/A 3.532 in89.7 mm

Housing Width A

N/A 0.950 in24.1 mm

Bolt Hole Size N

N/A 0.406 in10.3 mm

Center of Bearing from Housing End A2

N/A 0.594 in15.1 mm

Center of Bearing from Bearing End S

N/A 0.500 in12.7 mm

Inner Ring Width B

N/A 1.220 in31.0 mm

Ratings

Static Load Rating

N/A 1203 lbf5350 N

Dynamic Load Rating

N/A 2451 lbf10900 N