Unit of Measure

Key Dimensions

Bore Size

N/A 15.000 mm

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC202/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Other Dimensions

Total Length H

N/A 4.449 in113.0 mm

Total Height L

N/A 2.362 in60.0 mm

Total Width A0

N/A 1.311 in33.3 mm

Bolt Hole Spacing J

N/A 3.543 in90.0 mm

Housing Width A

N/A 1.024 in26.0 mm

Bolt Hole Size N

N/A 0.472 in12.0 mm

Center of Bearing from Housing End A2

N/A 0.591 in15.0 mm

Center of Bearing from Bearing End S

N/A 0.500 in12.7 mm

Inner Ring Width B

N/A 1.220 in31.0 mm

Ratings

Static Load Rating

N/A 5350 N

Dynamic Load Rating

N/A 10900 N