Unit of Measure

Key Dimensions

Bore Size

N/A 1.2500 in

Seal Type

N/A IP69K Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC207-20-IP69K/FVSL613

Lubrication Type

N/A Food Grade Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Bearing Style

N/A Ball Bearing

Other Dimensions

Total Length H

N/A 6.250 in158.8 mm

Total Height L

N/A 3.625 in92.1 mm

Total Width A0

N/A 2.250 in57.2 mm

Bolt Hole Spacing J

N/A 5.124 in130.1 mm

Housing Width A

N/A 1.844 in46.8 mm

Bolt Hole Size N

N/A 0.531 in13.5 mm

Center of Bearing from Housing End A2

N/A 1.25 in31.8 mm

Center of Bearing from Bearing End S

N/A 0.689 in17.5 mm

Inner Ring Width B

N/A 1.689 in42.9 mm

Ratings

Static Load Rating

N/A 2766 lbf12300 N

Dynamic Load Rating

N/A 4901 lbf21800 N