Unit of Measure

Key Dimensions

Bore Size

N/A 0.6250 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC202X-10/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Other Dimensions

Total Length H

N/A 3.859 in98.0 mm

Total Height L

N/A 2.047 in52.0 mm

Total Width A0

N/A 1.177 in29.9 mm

Bolt Hole Spacing J

N/A 3.011 in76.5 mm

Housing Width A

N/A 0.945 in24.0 mm

Bolt Hole Size N

N/A 0.394 in10.0 mm

Center of Bearing from Housing End A2

N/A 0.551 in14.0 mm

Center of Bearing from Bearing End S

N/A 0.453 in11.5 mm

Inner Ring Width B

N/A 1.079 in27.4 mm

Ratings

Static Load Rating

N/A 3850 N

Dynamic Load Rating

N/A 8150 N