DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Unit of Measure
Key Dimensions
Bore Size |
N/A 0.7500 in |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK204-12 |
Housing Material |
N/A Machined Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 3.375 in85.9 mm |
Total Height L |
N/A 3.375 in85.9 mm |
Width A0 |
N/A 1.472 in37.4 mm |
Bolt Hole Spacing J |
N/A 2.500 in63.5 mm |
Base Thickness A1 |
N/A 0.438 in11.2 mm |
Housing Width A |
N/A 0.950 in24.1 mm |
Bolt Hole Size N |
N/A 0.406 in10.3 mm |
Center of Bearing from Housing End A2 |
N/A 0.594 in15.1 mm |
Center of Bearing from Bearing End S |
N/A 0.437 in11.1 mm |
Locking Sleeve Width B1 |
N/A 1.346 in34.2 mm |
Locking Collar Outside Diameter d1 |
N/A 1.614 in41.0 mm |