DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Unit of Measure
Key Dimensions
Bore Size |
N/A 0.875 in |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK205-14 |
Housing Material |
N/A Machined Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 3.750 in95.3 mm |
Total Height L |
N/A 3.750 in95.3 mm |
Width A0 |
N/A 1.571 in39.9 mm |
Bolt Hole Spacing J |
N/A 2.750 in69.9 mm |
Base Thickness A1 |
N/A 0.500 in12.7 mm |
Housing Width A |
N/A 0.970 in24.6 mm |
Bolt Hole Size N |
N/A 0.406 in10.3 mm |
Center of Bearing from Housing End A2 |
N/A 0.634 in16.1 mm |
Center of Bearing from Bearing End S |
N/A 0.503 in12.8 mm |
Locking Sleeve Width B1 |
N/A 1.469 in37.3 mm |
Locking Collar Outside Diameter d1 |
N/A 1.732 in44.0 mm |