DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Unit of Measure
Key Dimensions
Bore Size |
N/A 1.2500 in |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK207-20 |
Housing Material |
N/A Machined Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 4.753 in120.7 mm |
Total Height L |
N/A 4.753 in120.7 mm |
Width A0 |
N/A 1.791 in45.5 mm |
Bolt Hole Spacing J |
N/A 3.625 in92.2 mm |
Base Thickness A1 |
N/A 0.563 in14.2 mm |
Housing Width A |
N/A 1.223 in31.0 mm |
Bolt Hole Size N |
N/A 0.531 in13.5 mm |
Center of Bearing from Housing End A2 |
N/A 0.791 in20.1 mm |
Center of Bearing from Bearing End S |
N/A 0.657 in16.7 mm |
Locking Sleeve Width B1 |
N/A 1.685 in42.8 mm |
Locking Collar Outside Diameter d1 |
N/A 2.244 in57.0 mm |