DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Unit of Measure
Key Dimensions
Bore Size |
N/A 1.7500 in |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK209-28 |
Housing Material |
N/A Machined Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 5.250 in133.4 mm |
Total Height L |
N/A 5.250 in133.4 mm |
Width A0 |
N/A 1.984 in50.4 mm |
Bolt Hole Spacing J |
N/A 4.125 in104.9 mm |
Base Thickness A1 |
N/A 0.625 in16.0 mm |
Housing Width A |
N/A 1.240 in31.5 mm |
Bolt Hole Size N |
N/A 0.531 in13.5 mm |
Center of Bearing from Housing End A2 |
N/A 0.764 in19.4 mm |
Center of Bearing from Bearing End S |
N/A 0.731 in18.6 mm |
Locking Sleeve Width B1 |
N/A 1.980 in50.3 mm |
Locking Collar Outside Diameter d1 |
N/A 2.756 in70.0 mm |