DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Unit of Measure
Key Dimensions
Bore Size |
N/A 50.000 mm |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK210 |
Housing Material |
N/A Machined Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 5.500 in139.7 mm |
Total Height L |
N/A 5.500 in139.7 mm |
Width A0 |
N/A 1.992 in50.6 mm |
Bolt Hole Spacing J |
N/A 4.375 in111.3 mm |
Base Thickness A1 |
N/A 0.625 in16.0 mm |
Housing Width A |
N/A 1.240 in31.5 mm |
Bolt Hole Size N |
N/A 0.531 in13.5 mm |
Center of Bearing from Housing End A2 |
N/A 0.772 in19.6 mm |
Center of Bearing from Bearing End S |
N/A 0.826 in21.0 mm |
Locking Sleeve Width B1 |
N/A 2.075 in52.7 mm |
Locking Collar Outside Diameter d1 |
N/A 2.992 in76.0 mm |