DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY


Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.

Unit of Measure

Key Dimensions

Bore Shape

N/A Cylindrical bore

DoubleLock® Style

N/A Standard

Bore Size

N/A 1.3750 in

O.D. (D)

N/A 72.000 mm2.835 in

Other Dimensions

Locking Sleeve Width B1

N/A 42.8 mm1.685 in

Outside Ring Width B

N/A 29.4 mm1.157 in

Center of Bearing from End S

N/A 16.7 mm0.657 in

Dimension S1

N/A 12.7 mm0.500 in

Locking Collar Outside Diameter d1

N/A 57 mm2.244 in

Dimension B2

N/A 12.7 mm0.500 in