DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY


Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.

Unit of Measure

Key Dimensions

Bore Shape

N/A Cylindrical bore

DoubleLock® Style

N/A Standard

Bore Size

N/A 1.8750 in

O.D. (D)

N/A 90.000 mm3.543 in

Other Dimensions

Locking Sleeve Width B1

N/A 52.7 mm2.075 in

Outside Ring Width B

N/A 36.1 mm1.420 in

Center of Bearing from End S

N/A 21.0 mm0.826 in

Dimension S1

N/A 15.1 mm0.594 in

Locking Collar Outside Diameter d1

N/A 76 mm2.992 in

Dimension B2

N/A 15.9 mm0.626 in