DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Unit of Measure
Key Dimensions
Bore Size |
N/A 1.8750 in |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK210-30 |
Housing Material |
N/A Machined Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Two-Bolt Pillow Block |
Other Dimensions
Housing Width A |
N/A 1.970 in50.0 mm |
Total Length L |
N/A 8.125 in206.5 mm |
Total Height H2 |
N/A 4.500 in114.3 mm |
Bolt Hole Spacing J min |
N/A 5.875 in149.4 mm |
Bolt Hole Spacing J max |
N/A 6.752 in171.5 mm |
Base to Center Height H |
N/A 2.252 in57.2 mm |
Foot Height H1 |
N/A 0.752 in19.1 mm |
Bolt Hole Size N |
N/A 0.656 in16.7 mm |
Center of Bearing from Bearing End S |
N/A 0.826 in21.0 mm |
Locking Sleeve Width B1 |
N/A 2.075 in52.7 mm |
Locking Collar Outside Diameter d1 |
N/A 2.992 in76.0 mm |