DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Unit of Measure
Key Dimensions
Bore Size |
N/A 25 mm |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK205 |
Housing Material |
N/A Machined Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Round Flange |
Other Dimensions
Total Length L |
N/A 4.374 in111.1 mm |
Total Height L |
N/A 4.374 in111.1 mm |
Width A0 |
N/A 1.280 in32.5 mm |
Bolt Hole Spacing J |
N/A 2.563 in65.1 mm |
Bolt Circle Diameter J1 |
N/A 3.626 in92.1 mm |
Housing Width A |
N/A 1.189 in30.2 mm |
Bolt Hole Size N |
N/A 0.406 in10.3 mm |
Center of Bearing from Housing End A2 |
N/A 0.343 in8.7 mm |
Center of Bearing from Bearing End S |
N/A 0.503 in12.8 mm |
Locking Sleeve Width B1 |
N/A 1.469 in37.3 mm |
Locking Collar Outside Diameter d1 |
N/A 1.732 in44.0 mm |