DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Unit of Measure
Key Dimensions
Bore Size |
N/A 0.875 in |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK205-14 |
Housing Material |
N/A Machined Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Take-Up |
Other Dimensions
Total Length L |
N/A 3.813 in96.8 mm |
Total Height H |
N/A 3.620 in92.2 mm |
Adjustment Screw Bore N |
N/A 0.656 in16.7 mm |
Openinig Width N1 |
N/A 0.620 in15.7 mm |
Openinig Width N2 |
N/A 1.438 in36.6 mm |
Housing Width A |
N/A 1.220 in31.0 mm |
Slot Width A1 |
N/A 0.540 in13.7 mm |
Pitch Height H1 |
N/A 3.000 in76.2 mm |
Height H2 |
N/A 2.250 in57.2 mm |
Shaft Length L1 |
N/A 2.438 in61.9 mm |
Dimension L2 |
N/A 0.380 in9.7 mm |
Center of Bearing from Bearing End S |
N/A 0.503 in12.8 mm |
Locking Sleeve Width B1 |
N/A 1.469 in37.3 mm |
Locking Collar Outside Diameter d1 |
N/A 1.732 in44.0 mm |