DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Unit of Measure
Key Dimensions
Bore Size |
N/A 1.5625 in |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK208-25 |
Housing Material |
N/A Machined Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Take-Up |
Other Dimensions
Total Length L |
N/A 5.500 in139.7 mm |
Total Height H |
N/A 4.500 in114.3 mm |
Adjustment Screw Bore N |
N/A 1.031 in26.2 mm |
Openinig Width N1 |
N/A 0.937 in23.9 mm |
Openinig Width N2 |
N/A 1.938 in49.3 mm |
Housing Width A |
N/A 1.880 in47.8 mm |
Slot Width A1 |
N/A 0.696 in17.8 mm |
Pitch Height H1 |
N/A 4.000 in101.6 mm |
Height H2 |
N/A 3.188 in81.0 mm |
Shaft Length L1 |
N/A 3.438 in87.3 mm |
Dimension L2 |
N/A 0.563 in14.2 mm |
Center of Bearing from Bearing End S |
N/A 0.751 in19.1 mm |
Locking Sleeve Width B1 |
N/A 1.874 in47.6 mm |
Locking Collar Outside Diameter d1 |
N/A 2.362 in60.0 mm |