DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Unit of Measure
Key Dimensions
Bore Size |
N/A 1.6250 in |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK209-26 |
Housing Material |
N/A Machined Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Take-Up |
Other Dimensions
Total Length L |
N/A 5.688 in144.5 mm |
Total Height H |
N/A 4.625 in117.6 mm |
Adjustment Screw Bore N |
N/A 1.063 in27.0 mm |
Openinig Width N1 |
N/A 0.940 in23.9 mm |
Openinig Width N2 |
N/A 1.938 in49.3 mm |
Housing Width A |
N/A 1.880 in47.8 mm |
Slot Width A1 |
N/A 0.696 in17.8 mm |
Pitch Height H1 |
N/A 4.000 in101.6 mm |
Height H2 |
N/A 3.188 in81.0 mm |
Shaft Length L1 |
N/A 3.500 in88.9 mm |
Dimension L2 |
N/A 0.560 in14.2 mm |
Center of Bearing from Bearing End S |
N/A 0.731 in18.6 mm |
Locking Sleeve Width B1 |
N/A 1.980 in50.3 mm |
Locking Collar Outside Diameter d1 |
N/A 2.756 in70.0 mm |