DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Unit of Measure
Key Dimensions
Bore Size |
N/A 0.9375 in |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK205-15 |
Housing Material |
N/A Cast Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Take-Up |
Other Dimensions
Total Length L |
N/A 3.661 in93.0 mm |
Total Height H |
N/A 3.504 in89.0 mm |
Adjustment Screw Bore N |
N/A 0.748 in19.0 mm |
Openinig Width N1 |
N/A 0.709 in18.0 mm |
Openinig Width N2 |
N/A 1.260 in32.0 mm |
Housing Width A |
N/A 1.260 in32.0 mm |
Slot Width A1 |
N/A 0.472 in12.0 mm |
Socket Width A2 |
N/A 0.984 in25.0 mm |
Pitch Height H1 |
N/A 2.992 in76.0 mm |
Height H2 |
N/A 1.811 in46.0 mm |
Shaft Length L1 |
N/A 2.362 in60.0 mm |
Dimension L2 |
N/A 0.354 in9.0 mm |
Slot Length L3 |
N/A 1.732 in44.0 mm |
Center of Bearing from Bearing End S |
N/A 0.503 in12.8 mm |
Locking Sleeve Width B1 |
N/A 1.469 in37.3 mm |
Locking Collar Outside Diameter d1 |
N/A 1.732 in44.0 mm |