DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Unit of Measure
Key Dimensions
Bore Size |
N/A 1.5625 in |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK208-25 |
Housing Material |
N/A Cast Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Take-Up |
Other Dimensions
Total Length L |
N/A 5.315 in135.0 mm |
Total Height H |
N/A 4.488 in114.0 mm |
Adjustment Screw Bore N |
N/A 1.142 in29.0 mm |
Openinig Width N1 |
N/A 0.787 in20.0 mm |
Openinig Width N2 |
N/A 1.929 in49.0 mm |
Housing Width A |
N/A 1.929 in49.0 mm |
Slot Width A1 |
N/A 0.630 in16.0 mm |
Socket Width A2 |
N/A 1.260 in32.0 mm |
Pitch Height H1 |
N/A 4.016 in102.0 mm |
Height H2 |
N/A 2.913 in74.0 mm |
Shaft Length L1 |
N/A 3.346 in85.0 mm |
Dimension L2 |
N/A 0.551 in14.0 mm |
Slot Length L3 |
N/A 2.520 in64.0 mm |
Center of Bearing from Bearing End S |
N/A 0.751 in19.1 mm |
Locking Sleeve Width B1 |
N/A 1.874 in47.6 mm |
Locking Collar Outside Diameter d1 |
N/A 2.362 in60.0 mm |