DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY


Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.

Unit of Measure

Key Dimensions

Bore Size

N/A 30 mm

Bearing Style

N/A NA – Food Safe

Bearing Number

N/A NAU4LK206

Housing Material

N/A Blue Thermoset (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Tapped Base

Other Dimensions

Total Length L

N/A 4.250 in108.0 mm

Total Height H2

N/A 3.380 in85.9 mm

Housing Width A

N/A 1.630 in41.4 mm

Thread Length H3

N/A 0.976 in24.8 mm

Bolt Hole Spacing J

N/A 3.000 in76.2 mm

Base to Center Height H

N/A 1.688 in42.9 mm

Center of Bearing from Bearing End S

N/A 0.522 in13.3 mm

Locking Sleeve Width B1

N/A 1.543 in39.2 mm

Locking Collar Outside Diameter d1

N/A 1.969 in50.0 mm