DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY


Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.

Unit of Measure

Key Dimensions

Bore Size

N/A 1.6875 in

Bearing Style

N/A NA – Food Safe

Bearing Number

N/A NAU4LK209-27

Housing Material

N/A Blue Thermoset (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Tapped Base

Other Dimensions

Total Length L

N/A 5.250 in133.4 mm

Total Height H2

N/A 4.380 in111.3 mm

Housing Width A

N/A 1.970 in50.0 mm

Thread Length H3

N/A 0.803 in20.4 mm

Bolt Hole Spacing J

N/A 3.750 in95.3 mm

Base to Center Height H

N/A 2.125 in54.0 mm

Center of Bearing from Bearing End S

N/A 0.731 in18.6 mm

Locking Sleeve Width B1

N/A 1.980 in50.3 mm

Locking Collar Outside Diameter d1

N/A 2.756 in70.0 mm