DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Unit of Measure
Key Dimensions
Bore Size |
N/A 30 mm |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK206 |
Housing Material |
N/A Machined Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Three-Bolt Flange |
Other Dimensions
Total Length L |
N/A 3.120 in79.2 mm |
Total Height H |
N/A 5.380 in136.7 mm |
Width A0 |
N/A 1.647 in41.8 mm |
Bolt Hole Spacing J |
N/A 1.875 in47.8 mm |
Bolt Hole Size N |
N/A 0.469 in11.9 mm |
Flange Thickness A1 |
N/A 0.380 in9.7 mm |
Housing Width A |
N/A 1.067 in27.2 mm |
Dimension H1 |
N/A 2.060 in52.3 mm |
Dimension J1 |
N/A 1.253 in31.8 mm |
Center of Bearing from Housing End A2 |
N/A 0.657 in16.7 mm |
Center of Bearing from Bearing End S |
N/A 0.522 in13.3 mm |
Locking Sleeve Width B1 |
N/A 1.543 in39.2 mm |
Locking Collar Outside Diameter d1 |
N/A 1.969 in50.0 mm |