TIMKEN® QUIKLEAN® HOUSING AVAILABLE IN CAST STAINLESS OR POLYMER FOR A CLEANER ALTERNATIVE TO STANDARD HOUSINGS
Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
Unit of Measure
Key Dimensions
Bore Size |
N/A 30 mm |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC206/F |
Lubrication Type |
N/A Standard Food Safe Grease |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Three-Bolt Flange |
Other Dimensions
Total Length L |
N/A 3.125 in79.4 mm |
Total Height H |
N/A 5.375 in136.5 mm |
Total Width A0 |
N/A 2.077 in52.8 mm |
Bolt Hole Spacing J |
N/A 1.875 in47.8 mm |
Bolt Hole Size N |
N/A 0.469 in11.9 mm |
Flange Thickness A1 |
N/A 0.875 in22.2 mm |
Housing Width A |
N/A 1.719 in43.7 mm |
Dimension H1 |
N/A 2.063 in52.4 mm |
Dimension J1 |
N/A 1.250 in31.8 mm |
Center of Bearing from Housing End A2 |
N/A 1.203 in30.6 mm |
Center of Bearing from Bearing End S |
N/A 0.626 in15.9 mm |
Inner Ring Width B |
N/A 1.500 in38.1 mm |