TIMKEN® QUIKLEAN® HOUSING AVAILABLE IN CAST STAINLESS OR POLYMER FOR A CLEANER ALTERNATIVE TO STANDARD HOUSINGS
Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
Unit of Measure
Key Dimensions
Bore Size |
N/A 0.7500 in |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC204-12/F |
Lubrication Type |
N/A Standard Food Safe Grease |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Two-Bolt Flange |
Bearing Style |
N/A Ball Bearing |
Other Dimensions
Total Length H |
N/A 4.407 in112.0 mm |
Total Height L |
N/A 2.420 in61.5 mm |
Total Width A0 |
N/A 1.814 in46.1 mm |
Bolt Hole Spacing J |
N/A 3.532 in89.7 mm |
Base Thickness A1 |
N/A 0.940 in23.9 mm |
Housing Width A |
N/A 1.530 in38.9 mm |
Bolt Hole Size N |
N/A 0.406 in10.3 mm |
Center of Bearing from Housing End A2 |
N/A 1.094 in27.8 mm |
Center of Bearing from Bearing End S |
N/A 0.5 in12.7 mm |
Inner Ring Width B |
N/A 1.220 in31.0 mm |