TIMKEN® QUIKLEAN® HOUSING AVAILABLE IN CAST STAINLESS OR POLYMER FOR A CLEANER ALTERNATIVE TO STANDARD HOUSINGS
Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
Unit of Measure
Key Dimensions
Bore Size |
N/A 25 mm |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC205/FVSL525 |
Lubrication Type |
N/A Food Grade Graphite Solid Lube |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 4.890 in124.2 mm |
Total Height L |
N/A 2.660 in67.6 mm |
Total Width A0 |
N/A 1.925 in48.9 mm |
Bolt Hole Spacing J |
N/A 3.890 in98.8 mm |
Base Thickness A1 |
N/A 1.000 in25.4 mm |
Housing Width A |
N/A 1.590 in40.4 mm |
Bolt Hole Size N |
N/A 0.469 in11.9 mm |
Center of Bearing from Housing End A2 |
N/A 1.145 in29.1 mm |
Center of Bearing from Bearing End S |
N/A 0.563 in14.3 mm |
Inner Ring Width B |
N/A 1.343 in34.1 mm |