TIMKEN® QUIKLEAN® HOUSING AVAILABLE IN CAST STAINLESS OR POLYMER FOR A CLEANER ALTERNATIVE TO STANDARD HOUSINGS


Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.

Unit of Measure

Key Dimensions

Bore Size

N/A 25 mm

Seal Type

N/A IP69K Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC205-IP69K/FVSL613

Lubrication Type

N/A Food Grade Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Ratings

Dynamic Load Rating

N/A 2676 lbf11900 N

Static Load Rating

N/A 1417 lbf6300 N

Other Dimensions

Total Length H

N/A 4.890 in124.2 mm

Total Height L

N/A 2.660 in67.6 mm

Total Width A0

N/A 1.925 in48.9 mm

Bolt Hole Spacing J

N/A 3.890 in98.8 mm

Base Thickness A1

N/A 1.000 in25.4 mm

Housing Width A

N/A 1.590 in40.4 mm

Bolt Hole Size N

N/A 0.469 in11.9 mm

Center of Bearing from Housing End A2

N/A 1.145 in29.1 mm

Center of Bearing from Bearing End S

N/A 0.563 in14.3 mm

Inner Ring Width B

N/A 1.343 in34.1 mm