TIMKEN® QUIKLEAN® HOUSING AVAILABLE IN CAST STAINLESS OR POLYMER FOR A CLEANER ALTERNATIVE TO STANDARD HOUSINGS


Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.

Unit of Measure

Key Dimensions

Bore Size

N/A 20.000 mm

Seal Type

N/A IP69K Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC204-IP69K/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Ratings

Dynamic Load Rating

N/A 2451 lbf10900 N

Static Load Rating

N/A 1203 lbf5350 N

Other Dimensions

Total Length H

N/A 3.562 in90.5 mm

Total Height L

N/A 2.418 in61.4 mm

Total Width A0

N/A 1.814 in46.1 mm

Bolt Hole Spacing J

N/A 2.812 in71.4 mm

Base Thickness A1

N/A 0.920 in23.4 mm

Housing Width A

N/A 1.530 in38.9 mm

Bolt Hole Size N

N/A 0.344 in8.7 mm

Center of Bearing from Housing End A2

N/A 1.094 in27.8 mm

Center of Bearing from Bearing End S

N/A 0.5 in12.7 mm

Inner Ring Width B

N/A 1.220 in31.0 mm