The Timken® ADAPT™ bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT™ bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.

The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 110 mm

O.D. (D)

N/A 200 mm7.874 in

Width (C)

N/A 53 mm2.0870 in

Tapered Bore

N/A Y

Other Dimensions

DUR/DOR F/E

N/A 131.89 mm5.1920 in

Float (F)

N/A 6 mm0.236 in

Max Shaft Fillet Radius LF ID

N/A 0.079 in2 mm

Max Shaft Fillet Radius RF ID

N/A 0.079 in2.0 mm

Max Housing Fillet Radius LF OD

N/A 0.079 in2.0 mm

Max Housing Fillet Radius RF OD

N/A 0.079 in2 mm

Shaft Backing Shoulder Diameter

N/A 128.5 mm5.0590 in

Housing Backing Shoulder Diameter

N/A 182 mm7.1650 in

Ratings

Static Radial Load Rating (C0)

N/A 640000 N143900 lbf
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 509000 N114400 lbf
  • 1 Based on 106 revolutions of calculated fatigue life.