The Timken® ADAPT™ bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT™ bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
Unit of Measure
Key Dimensions
Design Units |
N/A Metric |
Bore (d) |
N/A 110 mm |
O.D. (D) |
N/A 240 mm9.449 in |
Width (C) |
N/A 80 mm3.15 in |
Tapered Bore |
N/A N |
Other Dimensions
DUR/DOR F/E |
N/A 139.9 mm5.5080 in |
Float (F) |
N/A 7.5 mm0.295 in |
Max Shaft Fillet Radius LF ID |
N/A 0.098 in2.5 mm |
Max Shaft Fillet Radius RF ID |
N/A 0.098 in2.5 mm |
Max Housing Fillet Radius LF OD |
N/A 0.098 in2.5 mm |
Max Housing Fillet Radius RF OD |
N/A 0.098 in2.5 mm |
Shaft Backing Shoulder Diameter |
N/A 135.9 mm5.3500 in |
Housing Backing Shoulder Diameter |
N/A 212.9 mm8.3820 in |
- 1 Based on 106 revolutions of calculated fatigue life.