The Timken® ADAPT™ bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT™ bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.

The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 180 mm

O.D. (D)

N/A 280 mm11.024 in

Width (C)

N/A 74 mm2.9130 in

Tapered Bore

N/A N

Other Dimensions

DUR/DOR F/E

N/A 205.05 mm8.0730 in

Float (F)

N/A 17.3 mm0.681 in

Max Shaft Fillet Radius LF ID

N/A 0.079 in2 mm

Max Shaft Fillet Radius RF ID

N/A 0.079 in2.0 mm

Max Housing Fillet Radius LF OD

N/A 0.079 in2.0 mm

Max Housing Fillet Radius RF OD

N/A 0.079 in2 mm

Shaft Backing Shoulder Diameter

N/A 200.2 mm7.8820 in

Housing Backing Shoulder Diameter

N/A 261 mm10.2760 in

Ratings

Static Radial Load Rating (C0)

N/A 1330000 N299000 lbf
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 952600 N214200 lbf
  • 1 Based on 106 revolutions of calculated fatigue life.