The Timken® ADAPT™ bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT™ bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
Unit of Measure
Key Dimensions
Design Units |
N/A Metric |
Bore (d) |
N/A 200 mm |
O.D. (D) |
N/A 310 mm12.205 in |
Width (C) |
N/A 82 mm3.228 in |
Tapered Bore |
N/A N |
Other Dimensions
DUR/DOR F/E |
N/A 228.39 mm8.9920 in |
Float (F) |
N/A 8.5 mm0.335 in |
Max Shaft Fillet Radius LF ID |
N/A 0.079 in2 mm |
Max Shaft Fillet Radius RF ID |
N/A 0.079 in2.0 mm |
Max Housing Fillet Radius LF OD |
N/A 0.079 in2.0 mm |
Max Housing Fillet Radius RF OD |
N/A 0.079 in2 mm |
Shaft Backing Shoulder Diameter |
N/A 223.5 mm8.7990 in |
Housing Backing Shoulder Diameter |
N/A 285.7 mm11.2480 in |
- 1 Based on 106 revolutions of calculated fatigue life.