The Timken® ADAPT™ bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT™ bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
Unit of Measure
Key Dimensions
Design Units |
N/A Metric |
Bore (d) |
N/A 240 mm |
O.D. (D) |
N/A 360 mm14.173 in |
Width (C) |
N/A 92 mm3.622 in |
Tapered Bore |
N/A Y |
Other Dimensions
DUR/DOR F/E |
N/A 270.89 mm10.6650 in |
Float (F) |
N/A 11 mm0.433 in |
Max Shaft Fillet Radius LF ID |
N/A 0.098 in2.5 mm |
Max Shaft Fillet Radius RF ID |
N/A 0.098 in2.5 mm |
Max Housing Fillet Radius LF OD |
N/A 0.098 in2.5 mm |
Max Housing Fillet Radius RF OD |
N/A 0.098 in2.5 mm |
Shaft Backing Shoulder Diameter |
N/A 265.1 mm10.4370 in |
Housing Backing Shoulder Diameter |
N/A 337 mm13.2680 in |
- 1 Based on 106 revolutions of calculated fatigue life.