The Timken® ADAPT™ bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT™ bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.

The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 240 mm

O.D. (D)

N/A 400 mm15.7480 in

Width (C)

N/A 128 mm5.039 in

Tapered Bore

N/A Y

Other Dimensions

DUR/DOR F/E

N/A 280.58 mm11.0460 in

Float (F)

N/A 12 mm0.472 in

Max Shaft Fillet Radius LF ID

N/A 0.118 in3 mm

Max Shaft Fillet Radius RF ID

N/A 0.118 in3 mm

Max Housing Fillet Radius LF OD

N/A 0.118 in3 mm

Max Housing Fillet Radius RF OD

N/A 0.118 in3 mm

Shaft Backing Shoulder Diameter

N/A 273.7 mm10.7760 in

Housing Backing Shoulder Diameter

N/A 367 mm14.4490 in

Ratings

Static Radial Load Rating (C0)

N/A 3450000 N775600 lbf
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 2390000 N537300 lbf
  • 1 Based on 106 revolutions of calculated fatigue life.