The Timken® ADAPT™ bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT™ bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
Unit of Measure
Key Dimensions
Design Units |
N/A Metric |
Bore (d) |
N/A 300 mm |
O.D. (D) |
N/A 500 mm19.6850 in |
Width (C) |
N/A 160 mm6.299 in |
Tapered Bore |
N/A N |
Other Dimensions
DUR/DOR F/E |
N/A 350.68 mm13.8060 in |
Float (F) |
N/A 15 mm0.591 in |
Max Shaft Fillet Radius LF ID |
N/A 0.157 in4 mm |
Max Shaft Fillet Radius RF ID |
N/A 0.157 in4 mm |
Max Housing Fillet Radius LF OD |
N/A 0.157 in4 mm |
Max Housing Fillet Radius RF OD |
N/A 0.157 in4 mm |
Shaft Backing Shoulder Diameter |
N/A 342.7 mm13.4920 in |
Housing Backing Shoulder Diameter |
N/A 455.8 mm17.9450 in |
- 1 Based on 106 revolutions of calculated fatigue life.