The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set.
Unit of Measure

Key Dimensions

Bore (d)

N/A 110 mm

O.D. (D)

N/A 200 mm7.874 in

Width (B)

N/A 69.85 mm2.7500 in
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 612000 N138000 lbf

Other Dimensions

DUR/DOR F/E

N/A 133.078 mm5.2393 in

Max Shaft Fillet Radius LF ID

N/A 0.080 in2.1 mm

Max Shaft Fillet Radius RF ID

N/A 0.080 in2.1 mm

Max Housing Fillet Radius LF OD

N/A 0.16 in4.4 mm

Max Housing Fillet Radius RF OD

N/A 0.16 in4.4 mm

Shaft Backing Shoulder Diameter

N/A 128.8 mm5.0700 in

Housing Backing Shoulder Diameter

N/A 182.3 mm7.1800 in
Dimension S2 N/A 4.29 mm0.169 in

Ratings

Static Radial Load Rating (C0)

N/A 790000 N178000 lbf

Thermal Speed Ratings - Oil

N/A 2600 rpm

Thermal Reference Speed - Grease 

N/A 2300 rpm

Factors

Geometry Factor (Cg) 3 N/A 0.1440

Bearing Dimensions

Type

N/A WS
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.