The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
The RY bearing style incorporates two outer races with triple flanges (solid ribs). The inner race is usually single-piece construction. The outer assemblies consist of the outer race, rollers and cages, which create a unitized construction. Handling is made simple by this design. A loading slot is used for roller insertion. Lubrication is generally accomplished via slots in the faces of the outer ring. The cage is single-piece, fully machined brass or steel material. The roller pockets are staggered between the races.
- Two outer rings with integral ribs.
- One-piece inner ring.
- Face slots on outer rings.
- Two solid-steel cages.
Key Dimensions
Bore (d) |
N/A 260 mm |
O.D. (D) |
N/A 370 mm14.5669 in |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 2580000 N582000 lbf |
Other Dimensions
DUR/DOR F/E |
N/A 292 mm11.4961 in |
Max Shaft Fillet Radius LF ID |
N/A 0.12 in3 mm |
Max Shaft Fillet Radius RF ID |
N/A 0.120 in3 mm |
Max Housing Fillet Radius LF OD |
N/A 0.12 in3 mm |
Max Housing Fillet Radius RF OD |
N/A 0.12 in3 mm |
Shaft Backing Shoulder Diameter |
N/A 285 mm11.2200 in |
Housing Backing Shoulder Diameter |
N/A 344 mm13.5400 in |
Lubrication Data
Lubrication Groove g |
N/A 0 mm0 in |
Lubrication Hole Diameter h |
N/A 0 mm0 in |
Number of Lubrication Holes |
N/A 0 |
Applications
|
N/A
|
Design Benefits
|
N/A
|
Radial Internal Clearance (RIC)
|
N/A
|
Lubrication
|
N/A
|
Material
|
N/A
|
Mounting Design and Fitting Practice
|
N/A
|
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.