The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
The RX bearings are four-row construction, having two single flanged outer races and rib rings for roller spacing. This allows for complete disassembly for inspection. The RX style is usually preferred in bearings above 400 mm bore.
Both brass and pin-type cages are available in this bearing style. Most inners are two-piece assemblies.
- Two outer rings with three rib rings.
- Two inner rings.
- Four pin-type steel cages.
- RX-1 – with lubrication grooves and holes on outer rings.
- RX-9 – with oil-mist nozzles and O-rings in outer rings.
- RX-11 – with lubrication grooves, holes and O-rings on outer rings.
Key Dimensions
Bore (d) |
N/A 390 mm |
O.D. (D) |
N/A 540 mm21.2598 in |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 5540000 N1248000 lbf |
Other Dimensions
DUR/DOR F/E |
N/A 431 mm16.9685 in |
Max Shaft Fillet Radius LF ID |
N/A 0.390 in10 mm |
Max Shaft Fillet Radius RF ID |
N/A 0.390 in10 mm |
Max Housing Fillet Radius LF OD |
N/A 0.08 in2.0 mm |
Max Housing Fillet Radius RF OD |
N/A 0.080 in2 mm |
Shaft Backing Shoulder Diameter |
N/A 422.4 mm16.6300 in |
Housing Backing Shoulder Diameter |
N/A 509 mm20.0400 in |
Lubrication Data
Lubrication Groove g |
N/A 15.0 mm0.59 in |
Lubrication Hole Diameter h |
N/A 7.5 mm0.30 in |
Number of Lubrication Holes |
N/A 16 |
Applications
|
N/A
|
Design Benefits
|
N/A
|
Radial Internal Clearance (RIC)
|
N/A
|
Lubrication
|
N/A
|
Material
|
N/A
|
Mounting Design and Fitting Practice
|
N/A
|
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.