Key Dimensions
Bore (d) |
N/A 500 mm |
O.D. (D) |
N/A 670 mm26.378 in |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 9520000 N2140000 lbf |
Other Dimensions
DUR/DOR F/E |
N/A 540 mm21.2598 in |
Max Shaft Fillet Radius LF ID |
N/A 0.490 in12.5 mm |
Max Shaft Fillet Radius RF ID |
N/A 0.490 in12.5 mm |
Max Housing Fillet Radius LF OD |
N/A 0.2 in5 mm |
Max Housing Fillet Radius RF OD |
N/A 0.2 in5 mm |
Shaft Backing Shoulder Diameter |
N/A 531 mm20.9100 in |
Housing Backing Shoulder Diameter |
N/A 630 mm24.8000 in |
Lubrication Data
Lubrication Groove g |
N/A 0 mm0 in |
Lubrication Hole Diameter h |
N/A 0 mm0 in |
Number of Lubrication Holes |
N/A 0 |
Applications
|
N/A
|
Design Benefits
|
N/A
|
Radial Internal Clearance (RIC)
|
N/A
|
Lubrication
|
N/A
|
Material
|
N/A
|
Mounting Design and Fitting Practice
|
N/A
|
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.