• Clearance fit suggested for outer ring when housing is stationary relative to load.
  • Tight transition fit suggested if housing rotates relative to load.
  • Consult your Timken representative for oscillating applications (e.g., low radial-clearance concerns).
  • Unmarked end of outer ring should be assembled against housing shoulder to clear maximum allowed housing fillet (ras max).
  • Meets Military Standard MS 51961.
Unit of Measure

Key Dimensions

Shaft Diameter (Fw)

N/A 165.10 mm6.50 in

O.D. (D)

N/A 203.2 mm8 in

Width (C)

N/A 76.2 mm3.0000 in
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 452000 N102000 lbf

Other Dimensions

Max Housing Fillet Radius LF OD

N/A 0.12 in3.050 mm

Max Housing Fillet Radius RF OD

N/A 0.12 in3.050 mm

Ratings

Static Radial Load Rating (C0)

N/A 1050000 N237000 lbf

Thermal Speed Ratings - Oil

N/A 2000 rpm

Thermal Reference Speed - Grease 

N/A 1800 rpm

Factors

Geometry Factor (Cg) 2 N/A 0.1539

Mounting Data

Max. Mounting Dimensions Clearance Fit 1

N/A 165.10 mm6.50 in

Min. Mounting Dimensions Clearance Fit 1

N/A 165.075 mm6.4990 in

Max. Mounting Dimensions Clearance Fit 2

N/A 203.246 mm8.0018 in

Min. Mounting Dimensions Clearance Fit 2

N/A 203.200 mm8.000 in

Max. Mounting Dimensions Tight Transition Fit S

N/A 6.4984 mm165.059 in

Min. Mounting Dimensions Tight Transition Fit S

N/A 165.034 mm6.4974 in

Max. Mounting Dimensions Tight Transition Fit H

N/A 203.139 mm7.9976 in

Min. Mounting Dimensions Tight Transition Fit H

N/A 203.185 mm7.9994 in

Shoulder Diameter Da

N/A 188.91 mm7.438 in

Sub Assembly Part Numbers

Used with Inner Ring Designation

N/A IR-8810448
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Cg factor for bearing without inner ring.