• Clearance fit suggested for outer ring when housing is stationary relative to load.
  • Tight transition fit suggested if housing rotates relative to load.
  • Consult your Timken representative for oscillating applications (e.g., low radial-clearance concerns).
  • Unmarked end of outer ring should be assembled against housing shoulder to clear maximum allowed housing fillet (ras max).
  • Meets Military Standard MS 51961.
Unit of Measure

Key Dimensions

Shaft Diameter (Fw)

N/A 184.15 mm7.25 in

O.D. (D)

N/A 231.775 mm9.1250 in

Width (C)

N/A 76.2 mm3.0000 in
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 524000 N118000 lbf

Other Dimensions

Max Housing Fillet Radius LF OD

N/A 0.12 in3.050 mm

Max Housing Fillet Radius RF OD

N/A 0.12 in3.050 mm

Ratings

Static Radial Load Rating (C0)

N/A 1130000 N253000 lbf

Thermal Speed Ratings - Oil

N/A 1800 rpm

Thermal Reference Speed - Grease 

N/A 1600 rpm

Factors

Geometry Factor (Cg) 2 N/A 0.1586

Mounting Data

Max. Mounting Dimensions Clearance Fit 1

N/A 184.15 mm7.25 in

Min. Mounting Dimensions Clearance Fit 1

N/A 184.120 mm7.2488 in

Max. Mounting Dimensions Clearance Fit 2

N/A 231.821 mm9.1268 in

Min. Mounting Dimensions Clearance Fit 2

N/A 231.775 mm9.125 in

Max. Mounting Dimensions Tight Transition Fit S

N/A 7.2480 mm184.099 in

Min. Mounting Dimensions Tight Transition Fit S

N/A 184.069 mm7.2468 in

Max. Mounting Dimensions Tight Transition Fit H

N/A 231.714 mm9.1226 in

Min. Mounting Dimensions Tight Transition Fit H

N/A 231.760 mm9.1244 in

Shoulder Diameter Da

N/A 216.00 mm8.500 in

Sub Assembly Part Numbers

Used with Inner Ring Designation

N/A IR-9611648
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Cg factor for bearing without inner ring.