• Clearance fit suggested for outer ring when housing is stationary relative to load.
  • Tight transition fit suggested if housing rotates relative to load.
  • Consult your Timken representative for oscillating applications (e.g., low radial-clearance concerns).
  • Unmarked end of outer ring should be assembled against housing shoulder to clear maximum allowed housing fillet (ras max).
  • Meets Military Standard MS 51961.
Unit of Measure

Key Dimensions

Shaft Diameter (Fw)

N/A 139.70 mm5.50 in

O.D. (D)

N/A 177.800 mm7.0000 in

Width (C)

N/A 76.2 mm3.0000 in
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 411000 N92400 lbf

Other Dimensions

Max Housing Fillet Radius LF OD

N/A 0.1 in2.540 mm

Max Housing Fillet Radius RF OD

N/A 0.10 in2.540 mm

Ratings

Static Radial Load Rating (C0)

N/A 883000 N198000 lbf

Thermal Speed Ratings - Oil

N/A 2500 rpm

Thermal Reference Speed - Grease 

N/A 2200 rpm

Factors

Geometry Factor (Cg) 2 N/A 0.1369

Mounting Data

Max. Mounting Dimensions Clearance Fit 1

N/A 139.70 mm5.50 in

Min. Mounting Dimensions Clearance Fit 1

N/A 139.675 mm5.4990 in

Max. Mounting Dimensions Clearance Fit 2

N/A 177.841 mm7.0016 in

Min. Mounting Dimensions Clearance Fit 2

N/A 177.800 mm7.000 in

Max. Mounting Dimensions Tight Transition Fit S

N/A 5.4984 mm139.659 in

Min. Mounting Dimensions Tight Transition Fit S

N/A 139.634 mm5.4974 in

Max. Mounting Dimensions Tight Transition Fit H

N/A 177.744 mm6.9978 in

Min. Mounting Dimensions Tight Transition Fit H

N/A 177.785 mm6.9994 in

Shoulder Diameter Da

N/A 163.51 mm6.438 in

Sub Assembly Part Numbers

Used with Inner Ring Designation

N/A IR-728848
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Cg factor for bearing without inner ring.