• Clearance fit suggested for outer ring when housing is stationary relative to load.
  • Tight transition fit suggested if housing rotates relative to load.
  • Consult your Timken representative for oscillating applications (e.g., low radial-clearance concerns).
  • Unmarked end of outer ring should be assembled against housing shoulder to clear maximum allowed housing fillet (ras max).
  • Meets Military Standard MS 51961.
Unit of Measure

Key Dimensions

Shaft Diameter (Fw)

N/A 152.40 mm6.00 in

O.D. (D)

N/A 190.5 mm7.5 in

Width (C)

N/A 76.2 mm3.0000 in
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 438000 N98400 lbf

Other Dimensions

Max Housing Fillet Radius LF OD

N/A 0.12 in3.050 mm

Max Housing Fillet Radius RF OD

N/A 0.12 in3.050 mm

Ratings

Static Radial Load Rating (C0)

N/A 984000 N221000 lbf

Thermal Speed Ratings - Oil

N/A 2200 rpm

Thermal Reference Speed - Grease 

N/A 2000 rpm

Factors

Geometry Factor (Cg) 2 N/A 0.1461

Mounting Data

Max. Mounting Dimensions Clearance Fit 1

N/A 152.40 mm6.00 in

Min. Mounting Dimensions Clearance Fit 1

N/A 152.375 mm5.9990 in

Max. Mounting Dimensions Clearance Fit 2

N/A 190.546 mm7.5018 in

Min. Mounting Dimensions Clearance Fit 2

N/A 190.500 mm7.500 in

Max. Mounting Dimensions Tight Transition Fit S

N/A 5.9984 mm152.359 in

Min. Mounting Dimensions Tight Transition Fit S

N/A 152.334 mm5.9974 in

Max. Mounting Dimensions Tight Transition Fit H

N/A 190.439 mm7.4976 in

Min. Mounting Dimensions Tight Transition Fit H

N/A 190.485 mm7.4994 in

Shoulder Diameter Da

N/A 176.21 mm6.938 in

Sub Assembly Part Numbers

Used with Inner Ring Designation

N/A IR-809648
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Cg factor for bearing without inner ring.