• Additional radial load-carrying capability compared to single-row product.
  • Designed to ISO/DIN specified interchangeable dimensions.
  • Sold as complete assembly.

NNU-1
  • Outer rings with solid ribs.
  • Lubrication grooves and holes on outer rings.
  • One solid brass cage.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.
Unit of Measure

Key Dimensions

Bore (d)

N/A 170 mm

O.D. (D)

N/A 230 mm9.0551 in

Width (B)

N/A 60 mm2.3622 in
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 376000 N84600 lbf

Other Dimensions

DUR/DOR F/E

N/A 188.5 mm7.4213 in

Max Shaft Fillet Radius LF ID

N/A 0.080 in2 mm

Max Shaft Fillet Radius RF ID

N/A 0.080 in2.0 mm

Max Housing Fillet Radius LF OD

N/A 0.08 in2.0 mm

Max Housing Fillet Radius RF OD

N/A 0.080 in2 mm

Shaft Backing Shoulder Diameter

N/A 185 mm7.2800 in

Housing Backing Shoulder Diameter

N/A 217 mm8.5400 in

Ratings

Static Radial Load Rating (C0)

N/A 696000 N156200 lbf

Thermal Reference Speed - Oil 

N/A 1900 rpm

Thermal Reference Speed - Grease 

N/A 1600 rpm

Lubrication Data

Lubrication Groove g

N/A 6.8 mm0.27 in

Lubrication Hole Diameter h

N/A 3.0 mm0.12 in

Number of Lubrication Holes

N/A 6
Dimension S2 N/A 2.80 mm0.110 in

Factors

Geometry Factor (Cg) 3 N/A 0.161
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.