• Additional radial load-carrying capability compared to single-row product.
  • Designed to ISO/DIN specified interchangeable dimensions.
  • Sold as complete assembly.

NNU-1
  • Outer rings with solid ribs.
  • Lubrication grooves and holes on outer rings.
  • One solid brass cage.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.
Unit of Measure

Key Dimensions

Bore (d)

N/A 180 mm

O.D. (D)

N/A 250 mm9.8425 in

Width (B)

N/A 69 mm2.7165 in
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 449000 N101000 lbf

Other Dimensions

DUR/DOR F/E

N/A 202 mm7.9528 in

Max Shaft Fillet Radius LF ID

N/A 0.080 in2 mm

Max Shaft Fillet Radius RF ID

N/A 0.080 in2.0 mm

Max Housing Fillet Radius LF OD

N/A 0.08 in2.0 mm

Max Housing Fillet Radius RF OD

N/A 0.080 in2 mm

Shaft Backing Shoulder Diameter

N/A 198 mm7.8000 in

Housing Backing Shoulder Diameter

N/A 232 mm9.1300 in

Ratings

Static Radial Load Rating (C0)

N/A 850000 N191000 lbf

Thermal Reference Speed - Oil 

N/A 1700 rpm

Thermal Reference Speed - Grease 

N/A 1500 rpm

Lubrication Data

Lubrication Groove g

N/A 9.6 mm0.38 in

Lubrication Hole Diameter h

N/A 4.5 mm0.18 in

Number of Lubrication Holes

N/A 6
Dimension S2 N/A 3.40 mm0.130 in

Factors

Geometry Factor (Cg) 3 N/A 0.136
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.