D Type Universal Joints with Solid Bores incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)

Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Notes 

N/A
  • Static Breaking Torque is not a recommended operating torque.
  • Square and hex bores are measured across the flats.
  • Operation of all universal joints is determined by the angle/speed combinations of the application. Consult Lovejoy Engineering for specific limitations and recommendations.
  • Applications that fall outside the limitations of these tables should be referred to Lovejoy Engineering for assistance.

Key Dimensions

Description 

N/A D3-UJ-SOLIDXSOLID

Type

N/A Universal Joints - D Type

Material

N/A Steel

Weight

N/A 0.16 lb

Style

N/A Unbored

Color

N/A Metallic

Bore Type

N/A Solid

Dimensional Data

Size

N/A D3

Set Screw Size

N/A No Setscrew

Outside Diameter

N/A 0.620 in

Overall Length

N/A 2.250 in

Bore Depth (Dimension C)

N/A 0.680 in

Max. Bore - No Keyway (Dim. ID1 & ID2)

N/A 0.500 in12.00 mm

Main Pin Height (Dimension E)

N/A 1.120 in

Cubic inches

N/A 0.86490 in³

Performance Data

Operating Temperature Range

N/A -30 to 212 ºF

Max. Speed

N/A 1750.00 rpm

Static Breaking Torque

N/A 540.00 in-lb

Max. Angle Offset

N/A 25.00 º

Features

Features 

N/A
  • Industry standard
  • Stainless steel and needle bearing available
  • 13 sizes
  • Pin & Block design
  • Boot retaining grooves standard