Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure

Key Dimensions

Bore (d)

N/A 1.0000 in

O.D. (D)

N/A 2 in50.8 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 2500 lbf11121 N

Ball Type

N/A STEEL

Other Dimensions

Bearing Width

N/A 0.500 in12.7 mm

Max Shaft Fillet Radius

N/A 0.03 in0.8 mm

Shaft Backing Shoulder Diameter

N/A 1.200 in30.50 mm

Housing Backing Shoulder Diameter

N/A 1.840 in46.70 mm

Ratings

Static Radial Load Rating (C0)

N/A 1340 lbf5961 N

Limiting Speed - Grease

N/A 7830 rpm

Limiting Speed - Oil

N/A 9140 rpm

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius1 N/A 0.03 in0.800 mm
  • 1 These maximum fillet radii will be cleared by the bearing corners.