Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Unit of Measure

Key Dimensions

Bore (d)

N/A 9 mm

Features

N/A Contact Seals

Bearing Type

N/A Standard DGBB

O.D. (D)

N/A 26 mm

Width (B)

N/A 8 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 4600 N

Other Dimensions

Radius Rs min

N/A 0.30 mm

Ratings

Static Radial Load Rating (C0)

N/A 2000 N

Limiting Speed - Grease

N/A 16800 rpm

Limiting Speed - Oil

N/A 33000 rpm