Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 115.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAAMC22A115SB QAAMC22A115SC QAAMC22A115SEB QAAMC22A115SEC QAAMC22A115SEM QAAMC22A115SEN QAAMC22A115SEO QAAMC22A115SET QAAMC22A115SM QAAMC22A115SN QAAMC22A115SO QAAMC22A115ST

Locking Style

N/A Double Concentric

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450290838 0883450290845 0883450290852 0883450290869 0883450290876 0883450290883 0883450290890 0883450292269 0883450292276 0883450292283 0883450292290 0883450292306

Other Dimensions

Dimension A

N/A 0.78 in19.8 mm

Dimension B

N/A 1.5 in38.1 mm

Dimension C

N/A 6.3 in160 mm

Dimension D

N/A 0.31 in7.9 mm

Dimension F

N/A 8.7500 in222.3 mm

Dimension G

N/A 4.27 in108.5 mm

Dimension L Exp

N/A 5.34 in135.6 mm

Dimension L Fix

N/A 5.26 in133.6 mm

Dimension M

N/A 3.13 in79.5 mm

Dimension RAA

N/A 0.99 in25.1 mm

Dimension SAA

N/A 6.25 in158.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm