Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 4 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAAMC26A415SB QAAMC26A415SC QAAMC26A415SEB QAAMC26A415SEC QAAMC26A415SEM QAAMC26A415SEN QAAMC26A415SEO QAAMC26A415SET QAAMC26A415SM QAAMC26A415SN QAAMC26A415SO QAAMC26A415ST

Locking Style

N/A Double Concentric

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450310611 0883450310628 0883450310635 0883450310642 0883450310659 0883450310666 0883450310673 0883450310680 0883450310697 0883450310703 0883450310710 0883450310727

Other Dimensions

Dimension A

N/A 0.78 in19.8 mm

Dimension B

N/A 1.5 in38.1 mm

Dimension C

N/A 6.89 in175 mm

Dimension D

N/A 0.31 in7.9 mm

Dimension F

N/A 10.438 in265.1 mm

Dimension G

N/A 5.58 in141.7 mm

Dimension L Exp

N/A 6.59 in167.4 mm

Dimension L Fix

N/A 6.51 in165.4 mm

Dimension M

N/A 3.72 in94.5 mm

Dimension RAA

N/A 0.93 in23.6 mm

Dimension SAA

N/A 7.44 in189 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.90

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0057

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0057 in0.145 mm