Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 2.1875 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAAC11A203SB QAAC11A203SC QAAC11A203SEB QAAC11A203SEC QAAC11A203SEM QAAC11A203SEN QAAC11A203SEO QAAC11A203SET QAAC11A203SM QAAC11A203SN QAAC11A203SO QAAC11A203ST

Locking Style

N/A Double Concentric

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450015202 0883450015219 0883450015233 0883450015240 0883450015257 0883450015264 0883450015271 0883450015288 0883450193481 0883450193672 0883450270670 0883450270847

Other Dimensions

Dimension BC

N/A 6 in152.4 mm

Dimension C

N/A 3.25 in82.6 mm

Dimension D

N/A 5 in127 mm

Dimension E

N/A 4.24 in107.7 mm

Dimension B Exp

N/A 2.22 in56.4 mm

Dimension B Fix

N/A 2.14 in54.4 mm

Dimension F

N/A 7.3 in185.4 mm

Dimension H

N/A 0.58 in14.7 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension M

N/A 2 in50.8 mm

Dimension L Exp

N/A 3.35 in85.1 mm

Dimension L Fix

N/A 3.27 in83.1 mm

Dimension RAA

N/A 0.73 in18.5 mm

Dimension SAA

N/A 4 in101.6 mm

Dimension G

N/A 5 in127 mm

Dimension N

N/A 1.13 in28.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1600 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.040 in0.0016 mm

Pre Install Clearance Max

N/A 0.065 in0.0026 mm